Ratchet elements, Form E with external toothing (K1446)

Ratchet elements, Form E with external toothing (K1446)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1446.152338
K1446.153346
K1446.52338
K1446.53346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D1=Thread D2=Fitting bore D3=Cap screw
(mm)
D4=Outside diameter
(mm)
H=Height
(mm)
No. of teeth

15.74 €

1 4 Days Stainless steelbright1212M43H83.2239.538

18.55 €

1 4 Days Stainless steelbright1818M65H85.3331346

11.86 €

1 4 Days Steelblack oxidised1212M43H83.2239.538

14.13 €

1 4 Days Steelblack oxidised1818M65H85.3331346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component bright Form E

Tech Support