Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Connector with Quick Release Holder, Hexagon Head, Square Head Form G 12.5

    Connector with Quick Release Holder, Hexagon Head, Square Head Form G 12.5 01930

    Mouse over image to enlarge

    Part number:

    01930
    Clear
    • Unit price (excl. VAT)
      29.43 €
    • Total (excl. VAT)
      29.43 €
      Price including VAT: 35.02 €
    • Expected shipping days
      5 working days
      Expected shipping date: 21.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    29.43 €
    (35.02 €)
    29.43 €
    (35.02 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    01930
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    29.43 €
    ( 35.02 € )
    5 working days

    More Information

    Basic information

    Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.

    Drive: 1/2" internal square-drive in accordance with DIN 3126, ISO 1174, style G 12.5.

    Application: For use of C 6.3 bits.

    Extra: The alternative to G 12.5 bits.

    Supplementary information: for bits C6,3

    Sleeve: Steel, hardened.

    Standards: DIN 3126, ISO 1173, Style D6,3

    DIN 3121, ISO 1174, Style G12,5

    Similar ProductsSee all similar products

    No similar products found for this item.
    Part number has been confirmed