Awl Plastic Handle with Round Tip and Plastic Handle

Awl Plastic Handle with Round Tip and Plastic Handle

Application: For pre-punching holes and drill holes.

Handle: Made of cellulose acetate, transparent red.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00683

Part Number
00683
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.71 €

10 7 Days

Loading...

  1. 1

Basic information

VDE article No ESD article No Overall length(mm) 185
with battery No Visible blade length(mm) 100 Awl with round tip(mm) 6
Handle diameter(mm) 34 Tool for electrics No Self service - packing No

This page is Awl Plastic Handle with Round Tip and Plastic Handle, part number 00683.
You can find the detail information about specifications and dimensions on part number 00683.

Tech Support