Configure
  • Overall Length(mm)
  • Overall Length(Inch)
  • Blister pack
  • Cutting force
  • Cross-sectional area, max. (mm²)(mm²)
  • Cross-sectional area, min. – max. (mm²)
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Classic Cable Cutter

    Part number:

    Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related

    Overall Length

    (mm)

    Overall Length

    (Inch)

    Blister pack

    Cutting force

    Cross-sectional area, max. (mm²)

    (mm²)

    Cross-sectional area, min. – max. (mm²)

    Minimum order quantity
    180
    7"
    No
    16
    50
    - 50
    1 pieces
    210
    8 1/4"
    No
    20
    60
    - 60
    1 pieces
    180
    7"
    Yes
    16
    50
    - 50
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    22.72 €
    ( 27.04 € )
    5 working days
    29.09 €
    ( 34.62 € )
    5 working days
    24.13 €
    ( 28.71 € )
    5 working days

    More Information

    Basic information

    Increases your efficiency: Clean work thanks to cable cutting without crushing.

    Application: Cable cutter for cutting of copper and aluminium cables without crushing, also suitable for stripping.

    Application: Not for steel cable, wires and copper conductors with hard coatings.

    Design: Light, energy-saving and clean cutting with specially ground precision cutting edges.

    Design: Durable cutting edges due to additional induction hardening to approx. 58 HRC.

    Design: Safety stop prevents finger injuries after cutting.

    Head shape: Classic cutting form.

    Material: High quality C 70 tool steel, tempered.