L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 10 Pieces (Part Numbers)

L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 10 Pieces

Click on this image to zoom in.

Click on this image to zoom in.

Extra: Including 7 mm and 9 mm special sizes.

Extra: Thanks to its compact form the Wiha Compact holder fits perfectly into any folding rule pocket.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

For applications in mechanics

Based on ISO 2936L.

Content:

  • 1x L-keys Hexagon brilliant nickel-plated 1.5 mm (01201)
  • 1x L-keys Hexagon brilliant nickel-plated 2.0 mm (01202)
  • 1x L-keys Hexagon brilliant nickel-plated 2.5 mm (01203)
  • 1x L-keys Hexagon brilliant nickel-plated 3.0 mm (01204)
  • 1x L-keys Hexagon brilliant nickel-plated 4.0 mm (01206)
  • 1x L-keys Hexagon brilliant nickel-plated 5.0 mm (01207)
  • 1x L-keys Hexagon brilliant nickel-plated 6.0 mm (01208)
  • 1x L-keys Hexagon brilliant nickel-plated 8.0 mm (01210)
  • 1x L-keys Hexagon brilliant nickel-plated 10.0 mm (01211)
  • 1x Compact holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01222

Part Number
01222
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.32 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is L-Key Set in Compact Holder, Hexagon, Brilliant Nickel-Plated, 10 Pieces, part number 01222.
You can find the detail information about specifications and dimensions on part number 01222.

Tech Support