Fine Screwdriver Set PicoFinish®, Hexagon Nut Driver, 7 Pieces in Holder

Fine Screwdriver Set PicoFinish®, Hexagon Nut Driver, 7 Pieces in Holder

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Ideal for fine and delicate fastening tasks for precision mechanics, model-making and hobby activities.

For precision mechanics and electronics applications

Content:

  • 1x PicoFinish® fine screwdriver Hex nut driver 2.5 mm x 60 mm (42446)
  • 1x PicoFinish® fine screwdriver Hex nut driver 3.0 mm x 60 mm (42447)
  • 1x PicoFinish® fine screwdriver Hex nut driver 3.5 mm x 60 mm (42449)
  • 1x PicoFinish® fine screwdriver Hex nut driver 4.0 mm x 60 mm (42450)
  • 1x PicoFinish® fine screwdriver Hex nut driver 5.0 mm x 60 mm (42452)
  • 1x PicoFinish® fine screwdriver Hex nut driver 5.5 mm x 60 mm (42453)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42994

Part Number
42994
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.84 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Fine Screwdriver Set PicoFinish®, Hexagon Nut Driver, 7 Pieces in Holder, part number 42994.
You can find the detail information about specifications and dimensions on part number 42994.

Tech Support