PicoFinish® Fine Screwdriver, TORX® MagicSpring® (42501)

PicoFinish® Fine Screwdriver, TORX® MagicSpring® 42501

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 42501

Brand: WIHA

Price: 6.75

Delivery time: 3 Days


Technical Data:

Overall length: 140 mm

Round blade diameter: 2.5 mm

TORX® 1: T6

Visible blade length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42501

Part Number
42501
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

6.75 €

50 3 Days 1402.5T640

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 ESD article No Blister pack No
VDE article No with battery No

This page is PicoFinish® Fine Screwdriver, TORX® MagicSpring®, part number 42501.
You can find the detail information about specifications and dimensions on part number 42501.

Variation of this product

Part Number
42502
42503
42504
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 Visible blade length
(mm)

9.08 €

1 7 Days 1402.5T740

8.76 €

1 7 Days 1402.5T840

9.37 €

1 7 Days 1503T950

Tech Support