Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 6 Interchangeable Blade (Part Numbers)

Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 6 Interchangeable Blade

Application: Versatile for general applications in the workshop and factory.

Handle: With 6 mm hex retainer.

Handle: Enables adjustable blade lengths from 42 - 114 mm.

Handle: ClickStop ball clamp guarantees a secure hold and rapid blade exchange.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30372

Part Number
30372
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.43 €

5 3 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 ESD article No with battery No
Handle length(mm) 120 Hexagon head(mm) 6 Tool for electrics No
Self service - packing No

This page is Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 6 Interchangeable Blade, part number 30372.
You can find the detail information about specifications and dimensions on part number 30372.

Tech Support