Screwdriver SoftFinish®, Hexagon Nut Driver with Short Round Blade (01077)

Screwdriver SoftFinish®, Hexagon Nut Driver with Short Round Blade 01077

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01077

Brand: WIHA

Price: 6.72

Delivery time: 3 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 176 mm

Outside diameter: 9 mm

Blister pack: No

Hexagon head: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01077

Part Number
01077
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Blister pack Hexagon head
(mm)
Tool for electrics Self service - packing

6.72 €

60 3 Days 301769No6--

Loading...

  1. 1

Basic information

ESD article No with battery No Visible blade length(mm) 65

This page is Screwdriver SoftFinish®, Hexagon Nut Driver with Short Round Blade, part number 01077.
You can find the detail information about specifications and dimensions on part number 01077.

Variation of this product

Part Number
01076
01078
01079
01081
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Blister pack Hexagon head
(mm)
Tool for electrics Self service - packing

6.88 €

10 3 Days 301768-5.5NoNo

8.68 €

10 3 Days 3618311-7NoNo

8.76 €

50 3 Days 3618312No8--

9.21 €

50 3 Days 3618314No10--

Tech Support