Screwdriver SoftFinish® Electric slimFix, TORX® Tamper Resistant (with Hole)

Screwdriver SoftFinish® Electric slimFix, TORX® Tamper Resistant (with Hole)

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Equipped with just one TORX® profile for all types of use.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.

Extra: The integrated protective insulation enables low-lying fastening and spring elements to be reached and manipulated.

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Blade: Protective insulation moulded directly onto the blade and completely integrated into the blade in the lower area.

For applications in electrics

Manufactured acc. to IEC 60900.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41141
41142
41143
41144
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® Tamper Resistant 1 Visible blade length
(mm)

12.05 €

10 7 Days 23204T10H100

12.36 €

10 7 Days 30211T15H100

12.85 €

10 7 Days 30211T20H100

13.28 €

10 7 Days 36243T25H125

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

Tech Support