Manufacturer part number: 30715
Brand: WIHA
Price: 10.56 €
Delivery time: 5 Days
Handle diameter: 36 mm
Overall length: 218 mm
Visible blade length: 100 mm
Phillips PlusMinus: SL/PH2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30715
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |
This page is Screwdriver SoftFinish® Electric, PlusMinus/Phillips, part number 30715.
You can find the detail information about specifications and dimensions on part number 30715.
Part Number |
---|
30716 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Phillips PlusMinus |
---|---|---|---|---|---|---|---|---|---|
8.55 € | 10 | 5 Days | 30 | 191 | 80 | SL/PH1 |