Screwdriver SoftFinish®, TORX® Ball End, 6 Pieces (32254)

Screwdriver SoftFinish®, TORX® Ball End, 6 Pieces 32254

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 32254

Brand: WIHA

Price: 8.68

Delivery time: 3 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 218 mm

TORX® 1: T25

Visible blade length: 100 mm

Diameter Hex blade: 4.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32254

Part Number
32254
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® 1 Visible blade length
(mm)
Diameter Hex blade
(mm)
Diameter Hex blade
(Inch)

8.68 €

10 3 Days 36218T251004.83/16"

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, TORX® Ball End, 6 Pieces, part number 32254.
You can find the detail information about specifications and dimensions on part number 32254.

Variation of this product

Part Number
32251
32252
32253
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
TORX® 1 Visible blade length
(mm)
Diameter Hex blade
(mm)
Diameter Hex blade
(Inch)

7.93 €

10 3 Days 23184T10603.21/8"

8.13 €

10 3 Days 30191T15803.69/64"

8.23 €

10 3 Days 30211T208045/32"

Tech Support