Screwdriver SoftFinish®, TORX® with Round Blade (01292)

Screwdriver SoftFinish®, TORX® with Round Blade 01292

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01292

Brand: WIHA

Price: 5.97

Delivery time: 3 Days


Technical Data:

Handle diameter: 36 mm

Overall length: 218 mm

Round blade diameter: 4 mm

Blister pack: -

TORX® 1: T20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01292

Part Number
01292
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Blister pack TORX® 1 VDE article Visible blade length
(mm)
Tool for electrics Self service - packing
-

5.97 €

10 3 Days 362184-T20-100NoNo

Loading...

  1. 1

Basic information

ESD article No with battery No

This page is Screwdriver SoftFinish®, TORX® with Round Blade, part number 01292.
You can find the detail information about specifications and dimensions on part number 01292.

Variation of this product

Part Number
01288
01289
01290
01293
01294
01295
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Blister pack TORX® 1 VDE article Visible blade length
(mm)
Tool for electrics Self service - packing
-

5.11 €

10 3 Days 231643.5-T8-60NoNo

5.51 €

10 3 Days 301714-T9-60NoNo
-

5.65 €

10 3 Days 301914-T10-80NoNo

6.40 €

10 3 Days 362184.5-T25-100NoNo
-

6.56 €

10 3 Days 362335.5-T27-115NoNo

7.13 €

10 3 Days 362336-T30-115NoNo

Tech Support