Wood Screwdriver, Slotted (00157)

Wood Screwdriver, Slotted 00157

Click on this image to zoom in.

Click on this image to zoom in.

  • Wood Screwdriver, Slotted 00157
  • Wood Screwdriver, Slotted 00157
  • Wood Screwdriver, Slotted 00157
  • Volume Discount

Product Details:

Manufacturer part number: 00157

Brand: WIHA

Price: 10.81

Delivery time: 3 Days


Technical Data:

Shaft length L (mm): 125

Handle diameter: 32 mm

Overall length: 325 mm

Round blade diameter: 8 mm

Hexagon head: 13


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00157

Part Number
00157
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)
-

10.81 €

1 3 Days 125323258131.412200

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Wood Screwdriver, Slotted, part number 00157.
You can find the detail information about specifications and dimensions on part number 00157.

Variation of this product

Part Number
00147
00151
00152
00153
00158
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Hexagon head Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)

3.43 €

10 7 Days -231754-0.63.575

3.64 €

10 7 Days -231905-0.84.590
-

4.92 €

1 7 Days 105262055.580.955.5100

5.56 €

10 7 Days -262306100.957125
-

13.23 €

1 3 Days 1303438010161.7514250

Tech Support