Increases your efficiency: Extra slim blade geometry is particularly suitable for applications with confined narrow access.
Application: For controlled fastening with the pre-set torque.
Extra: Very slim blade diameter for hard-to-reach screws.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26059 |
26064 |
26065 |
26066 |
26067 |
26068 |
26069 |
26070 |
26158 |
30852 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque value max (Nm) | TORX® 1 | |
---|---|---|---|---|---|---|---|
5.04 € | 10 | 3 Days | 2.5 | T9 | |||
5.04 € | 10 | 3 Days | 0.6 | T6 | |||
5.04 € | 10 | 3 Days | 0.9 | T7 | |||
5.04 € | 10 | 3 Days | 1.3 | T8 | |||
5.04 € | 10 | 3 Days | 3.8 | T10 | |||
5.04 € | 10 | 3 Days | 5.5 | T15 | |||
5.04 € | 10 | 3 Days | 8 | T20 | |||
5.04 € | 10 | 3 Days | 8 | T25 | |||
5.04 € | 10 | 3 Days | 0.4 | T5 | |||
5.04 € | 10 | 3 Days | 0.25 | T4 |
Loading...
Overall length(mm) | 175 | ESD article | No | VDE article | No |
---|---|---|---|---|---|
Blister pack | No | with battery | No | Visible blade length(mm) | 42 |
Diameter Hex blade(mm) | 4 |