Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your efficiency: Adapter allows 1/4" nut driver fastening with the 3/8" torque key.
Application: Combined with the 3/8"" torque key, the 1/4"" nut driver inserts can be used for fastening of hex screws.
For working on live parts up to 1,000 V AC.
Safety is top priority when users are working on live parts. The square adapter for nut drivers in combination with the Wiha 3/8" torque key allows the use of insulated ¼" nut driver inserts. The adapter is designed for up to 25 Nm power transmission for the controlled fastening and loosening of hex screws and bolts. The insulated nut driver adapter is subject to individual piece testing as per the international IEC 60900 standard, thus ensuring safe work on live parts up to 1,000 V AC.
For applications in electrics
Only compatible with the 3/8" torque key for up to 25 Nm.
DIN EN/IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44355
Overall length(mm) | 100 | ESD article | No | Torque range, max.(Nm) | 25 |
---|---|---|---|---|---|
VDE article | Yes | Blister pack | No | with battery | No |
Torque range min - max (Nm) | - 25 | Square 1 (Inch) | 1/4" |
This page is Insulated Square Adapter, 3/8" for 1/4" Nut Driver, part number 44355.
You can find the detail information about specifications and dimensions on part number 44355.