Adapter Blade for Torque Screwdriver with T-Handle (Part Numbers)

Adapter Blade for Torque Screwdriver with T-Handle

Increases your efficiency: Solve every fastening task with the Wiha nut driver range.

Application: For controlled turning of screws with bits at a prescribed torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28756
28757
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square 1 (Inch)

13.32 €

10 7 Days 1/4"

13.32 €

10 7 Days 3/8"

Loading...

  1. 1

Basic information

Overall length(mm) 120 ESD article No VDE article No
Blister pack No with battery No Visible blade length(mm) 53
Diameter Hex blade(mm) 6

Tech Support