Screw Extractor Drill (06727)

Screw Extractor Drill 06727

Product Details:

Manufacturer part number: 06727

Brand: WIHA

Price: 3.04

Delivery time: 5 Days


Technical Data:

Internal hexagon: 3.4 mm

Overall length: 70 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06727

Part Number
06727
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)
Overall length
(mm)

3.04 €

1 5 Days 3.470

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
With battery No

This page is Screw Extractor Drill, part number 06727.
You can find the detail information about specifications and dimensions on part number 06727.

Variation of this product

Part Number
06725
06726
06728
06729
06730
06731
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal hexagon
(mm)
Overall length
(mm)

2.80 €

1 5 Days 2.353

2.80 €

1 5 Days 2.851

3.33 €

1 5 Days 4.580

5.31 €

1 5 Days 5.793

7.91 €

1 5 Days 6.8109

11.87 €

1 5 Days 9.0117

Tech Support