Face, Very Hard, Round for Soft-Faced Safety Hammer (Part Numbers)

Face, Very Hard, Round for Soft-Faced Safety Hammer

Meets your requirements: White hammer head / very hard: e.g. for building and construction, mould construction, road construction, gardening and landscaping.

Application: Building and construction industries, foundry, mould making, road work, forestry and agriculture, gardening and landscaping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26511
26512
26513
26514
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Technical weight
(g)

7.61 €

5 7 Days 4057.4

12.92 €

2 7 Days 50112

18.05 €

2 7 Days 60191

28.27 €

2 7 Days 80395

Loading...

  1. 1

Basic information

VDE article No Blister pack No ESD article No
with battery No Material hardness extremely hard (white)

Tech Support