Tool Case Basic Set L Mechanic, 36 Pieces

Tool Case Basic Set L Mechanic, 36 Pieces

Dimensions: Internal: 42 x 30 x 16 cm / External: 45.7 x 36.7 x 18.3 cm.

Application: The basic kit for mechanics out on jobs, e.g. ideal for young workers starting their career.

Material: Polypropylene

In mobile use, it is not easy to carry all the necessary tools while keeping order. With the tool case basic, the mobile mechanic has a comprehensive set of equipment and does not lose track of things. For the ideal basic equipment, the handy tool case is equipped with a wide range of high-quality hand tools. From ergonomic screwdrivers and a selection of pliers to a ring ratchet open-ended spanner set, the user always has the right tool at hand for every work situation. In addition, the case offers ample space for further, individual additional equipment thanks to extra loops and storage room. The polypropylene case guarantees robustness and can be secured against theft thanks to the padlocks at the integrated eyelets (these are not included in the scope of delivery). The ergonomic two-component handle ensures a comfortable carrying experience. The tool case basic is also ideally suited for flights thanks to the air pressure compensation valve and can be clearly assigned to the owner with the existing, self-labeled name plate. Certified in accordance with protection class IP 67, the Wiha tool case is dust- and waterproof. With its 20 l capacity and a permissible load-bearing capacity of up to 14.2 kg, it is prepared for a wide range of operating conditions.

Content:

  • 1x Screwdriver SoftFinish® Slotted with one-piece hexagonal blade and solid steel cap 5.5 mm x 100 mm (03225)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 3.5 mm x 100 mm (00691)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 4.5 mm x 125 mm (00697)
  • 1x Screwdriver SoftFinish® Slotted with round blade for low-lying screws 5.5 mm x 150 mm (00700)
  • 1x Screwdriver SoftFinish® Slotted with round blade 6.5 mm x 150 mm (00703)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH1 x 80 mm (00756)
  • 1x Screwdriver SoftFinish® Phillips with round blade PH2 x 100 mm (00759)
  • 1x Screwdriver with bit holder magnetic Stubby, 1/4" 57 mm (29463)
  • 1x Bit set FlipSelector Standard 25 mm assorted 14-pcs. 1/4" C6,3 (39078)
  • 1x Locksmith Hammer 300g
  • 1x Heavy-duty diagonal cutters Industrial with DynamicJoint® with switchable opening spring 180 mm, 7" (41272)
  • 1x Combination pliers Industrial with DynamicJoint® and OptiGrip with extra long cutting edge 200 mm, 8" (32319)
  • 1x Water pump pliers Industrial box type 250 mm (32342)
  • 1x L-key set in ProStar holder Hexagonal ball end matt chrome-plated 10-pcs. (07185)
  • 1x Measuring tape 5 m With belt clip (33251)
  • 1x case

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45531

Part Number
45531
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

374.64 €

5 7 Days

Loading...

  1. 1

Basic information

Width(mm) 0

This page is Tool Case Basic Set L Mechanic, 36 Pieces, part number 45531.
You can find the detail information about specifications and dimensions on part number 45531.

Tech Support