High Pressure Hose, for Drum Pumps ARCA-PUMP-BARREL (ARCA-PUMP-BARREL.HOSE-5M)

High Pressure Hose, for Drum Pumps ARCA-PUMP-BARREL ARCA-PUMP-BARREL.HOSE-5M

Product Details:

Manufacturer part number: ARCA-PUMP-BARREL.HOSE-5M

Brand: FAG

Price: 271.42

Delivery time: 4 Days


Technical Data:

Length [L]: 5 m

Weight: 1.9 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCA-PUMP-BARREL.HOSE-5M

Part Number
ARCA-PUMP-BARREL.HOSE-5M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length [L]
(m)
Weight
(kg)

271.42 €

1000 4 Days 51.9

Loading...

  1. 1

Basic information

Nominal Pressure(bar) 400 Burst Pressure(bar) 1600

This page is High Pressure Hose, for Drum Pumps ARCA-PUMP-BARREL, part number ARCA-PUMP-BARREL.HOSE-5M.
You can find the detail information about specifications and dimensions on part number ARCA-PUMP-BARREL.HOSE-5M.

Variation of this product

Part Number
ARCA-PUMP-BARREL.HOSE-10M
ARCA-PUMP-BARREL.HOSE-2M
ARCA-PUMP-BARREL.HOSE-3M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length [L]
(m)
Weight
(kg)

550.97 €

1000 4 Days 103.7

132.57 €

1000 4 Days 20.7

212.46 €

1000 4 Days 31

Tech Support