Digital Height Master (515-379)

Digital Height Master 515-379

Product Details:

Manufacturer part number: 515-379

Brand: MITUTOYO

Price: 6,602.63

Delivery time: 60 Days


Technical Data:

Block Step: 1 staggered inch

Block Step: - mm

Digital Step: 0.0001 inch

Digital Step: - mm

Feed Error: ±100 µin


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

515-379

Part Number
515-379
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Block Step
(inch)
Block Step
(mm)
Digital Step
(inch)
Digital Step
(mm)
Feed Error
(µin)
Feed Error
(µm)
Inch-Metric Mass
(kg)
Parallelism of Blocks Range
(inch)
Range
(mm)
Retrace Error
(µin)
Retrace Error
(µm)

6,602.63 €

1 60 Days 1 staggered-0.0001-±100-Inch16Range ≤ 310 mm: 2 µm310 < range ≤ 610 mm:2.5 µm0.5 - 24-100-

Loading...

  1. 1

Basic information

Product Category Measuring equipment ABS / INC (INC ZERO) Yes Auto Power OFF After 20 Min. Non Use Yes
Battery Life Approx. 1.8 years Block Pitch Accuracy Range ≤ 310 mm : ±1.5 µm310 < range ≤ 450 mm: ±2.5 µm450 < range ≤ 610 mm: ±3.5 µm DATA (output with Cable) / Hold (display value) Yes
Data Output Yes Graduation(mm) 0.002 Low Voltage Alarm Yes
Micrometer Adjustment(mm) 20 Micrometer Feed(mm) 0.5 PRESET Yes

This page is Digital Height Master, part number 515-379.
You can find the detail information about specifications and dimensions on part number 515-379.

Variation of this product

Part Number
515-374
515-376
515-377
515-378
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Block Step
(inch)
Block Step
(mm)
Digital Step
(inch)
Digital Step
(mm)
Feed Error
(µin)
Feed Error
(µm)
Inch-Metric Mass
(kg)
Parallelism of Blocks Range
(inch)
Range
(mm)
Retrace Error
(µin)
Retrace Error
(µm)

3,730.26 €

1 5 Days -20 staggered-0.001-±2Metric9.5Range ≤ 310mm: 2µm310 < range ≤ 610mm: 2.5 µm-10 - 310-2

5,622.37 €

1 5 Days -20 staggered-0.001-±2Metric13.6Range ≤ 310mm:2 µm310 < range ≤ 610mm:2.5 µm-10 - 460-2

5,622.37 €

1 60 Days 1 staggered-0.0001-±100-Inch13.6Range ≤ 310 mm: 2 µm310 < range ≤ 610 mm:2.5 µm0.5 - 18-100-

6,602.63 €

1 5 Days -20 staggered-0.001-±2.5Metric16Range ≤ 310 mm: 2 µm310 < range ≤ 610 mm:2.5 µm-10 - 610-2.5

Tech Support