Manufacturer part number: 926-210
Brand: MITUTOYO
Price: 6,472.50 €
Delivery time: 5 Days
Additional Spec: 273 pcs.
Grade: 1
Mass: 7.335 kg
Remarks: 1 - 10 mm, rising by 0.1 mm (91 pins). Each of these 91 pins are flanked by a +0.01 mm (oversize) and a -0.01 mm (undersize) pin.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
926-210
Part Number
|
---|
926-210 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Grade | Mass (kg) | Remarks | |
---|---|---|---|---|---|---|---|---|---|
6,472.50 € | 1 | 5 Days | 273 pcs. | 1 | 7.335 | 1 - 10 mm, rising by 0.1 mm (91 pins). Each of these 91 pins are flanked by a +0.01 mm (oversize) and a -0.01 mm (undersize) pin. |
Loading...
Product Category | Measuring equipment | Accuracy | DIN 2269 error limit of diametergrade 1: ±1 µmgrade 2: ±2 µm | Finish | Very fine ground,from Ø 3 mm inscribed |
---|---|---|---|---|---|
Hardness | HRC 60-62 | Length(mm) | up to Ø 6 = 50 / over Ø 6 = 70 | Roughness(µm) | RA ≤ 0.1 |
This page is Cylindrical Measuring Pin DIN 2269, Set, part number 926-210.
You can find the detail information about specifications and dimensions on part number 926-210.
Configure
Basic Attributes
Additional Spec
Grade
Mass(kg)
Remarks
Filter by standard shipping days
Optional Attributes
Part Number |
---|
926-212 |
926-220 |
926-222 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Spec | Grade | Mass (kg) | Remarks |
---|---|---|---|---|---|---|---|---|---|
5,401.25 € | 1 | 5 Days | 273 pcs. | 2 | 7.295 | 1 - 10 mm, rising by 0.1 mm (91 pins). Each of these 91 pins are flanked by a +0.01 mm (oversize) and a -0.01 mm (undersize) pin. | |||
3,031.25 € | 1 | 5 Days | 91 pcs. | 1 | 3 | 1 - 10 mm, rising by 0.1 mm | |||
2,070.00 € | 1 | 60 Days | 91 pcs. | 2 | 3 | 1 - 10 mm, rising by 0.1 mm |