Adaptor,Carbon Fiber (K651409)

Adaptor,Carbon Fiber K651409

Product Details:

Manufacturer part number: K651409

Brand: MITUTOYO

Price: 127.63

Delivery time: 5 Days


Technical Data:

Additional Spec: carbon fibre stem Ø3.0 mm, base stainless steel Ø4.0 mm, L 30.0 mm

Description Protocol System: 07-M3-M2-L30-SCFC3-BS4

Mass: 1.6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651409

Part Number
K651409
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Description Protocol System Mass
(g)

127.63 €

1 5 Days carbon fibre stem Ø3.0 mm, base stainless steel Ø4.0 mm, L 30.0 mm07-M3-M2-L30-SCFC3-BS41.6

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Adaption from - to M3 - M2 Base Material stainless steel
Shaft Stem Material Carbon fibre Thread M3 Thread 1 M2
Tool Bore Diameter(mm) 1.3

This page is Adaptor,Carbon Fiber, part number K651409.
You can find the detail information about specifications and dimensions on part number K651409.

Variation of this product

Part Number
K651410
K651411
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Description Protocol System Mass
(g)

130.26 €

1 5 Days carbon fibre stem Ø3.0 mm, base stainless steel Ø4.0 mm, L 55.0 mm07-M3-M2-L55-SCFC3-BS42

131.58 €

1 5 Days carbon fibre stem Ø3.0 mm, base stainless steel Ø4.0 mm, L 80.0 mm07-M3-M2-L80-SCFC3-BS42.8

Tech Support