Vernier Blade Caliper (536-135)

Vernier Blade Caliper 536-135

Product Details:

Manufacturer part number: 536-135

Brand: MITUTOYO

Price: 474.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error E MPE: ±0.05 mm

Max. Permissible Error S MPE: ±0.07 mm

Range: 0-200 mm

Mass: 180 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-135

Part Number
536-135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

474.00 €

1 5 Days ±0.05±0.070-200180

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial Digital/Analog Analog
Inch-Metric Metric Graduation(mm) 0.05

This page is Vernier Blade Caliper, part number 536-135.
You can find the detail information about specifications and dimensions on part number 536-135.

Variation of this product

Part Number
536-134
536-136
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

438.00 €

1 5 Days ±0.05±0.070-150140

571.00 €

1 5 Days ±0.08±0.100-300420

Tech Support