Vernier Depth Gauge Hook Type (527-402)

Vernier Depth Gauge Hook Type 527-402

Product Details:

Manufacturer part number: 527-402

Brand: MITUTOYO

Price: 199.00

Delivery time: 5 Days


Technical Data:

Additional Spec: -

Depth Range: 10.1-200 mm

Graduation: 0.05 mm

Hook Range: 0-200 mm

Max. Permissible Error E MPE: ±0.05 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

527-402

Part Number
527-402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Depth Range
(mm)
Graduation
(mm)
Hook Range
(mm)
Max. Permissible Error E MPE
(mm)
Mass
(g)

199.00 €

1 5 Days -10.1-2000.050-200±0.05240

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Dial Digital/Analog Analog
Inch-Metric Metric

This page is Vernier Depth Gauge Hook Type, part number 527-402.
You can find the detail information about specifications and dimensions on part number 527-402.

Variation of this product

Part Number
527-401
527-403
527-411
527-412
527-413
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Depth Range
(mm)
Graduation
(mm)
Hook Range
(mm)
Max. Permissible Error E MPE
(mm)
Mass
(g)

186.00 €

1 5 Days -10.1-1500.050-150±0.05240

251.00 €

1 5 Days -10.1-3000.050-300±0.08270

225.00 €

1 5 Days Fine adjustment10.1-1500.020-150±0.03280

251.00 €

1 5 Days Fine adjustment10.1-2000.020-200±0.03300

290.00 €

1 5 Days Fine adjustment10.1-3000.020-300±0.04350

Tech Support