Vernier Caliper, Metric/Inch (530-104)

Vernier Caliper, Metric/Inch 530-104

Product Details:

Manufacturer part number: 530-104

Brand: MITUTOYO

Price: 39.00

Delivery time: 5 Days


Technical Data:

Additional Spec: 0-150 mm/0-6 inch, 0.02 mm, Metric/Inch

Max. Permissible Error E MPE: ±0.05 mm

Max. Permissible Error S MPE: ±0.07 mm

Mass: 143 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

530-104

Part Number
530-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

39.00 €

1 5 Days 0-150 mm/0-6 inch, 0.02 mm, Metric/Inch±0.05±0.07143

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial Depth Bar flat
With Upper Locking Screw Yes

This page is Vernier Caliper, Metric/Inch, part number 530-104.
You can find the detail information about specifications and dimensions on part number 530-104.

Variation of this product

Part Number
530-114
530-115
530-118
530-119
530-312
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

94.00 €

1 5 Days 0-200 mm/0-8 inch, 0.05 mm, Metric/Inch±0.05±0.07180

224.00 €

1 5 Days 0-300 mm/0-12 inch, 0.05 mm, Metric/Inch±0.08±0.10355

101.00 €

1 5 Days 0-200 mm/0-8 inch, 0.02 mm, Metric/Inch±0.03±0.05180

249.00 €

1 5 Days 0-300 mm/0-12 inch, 0.02 mm, Metric/Inch±0.04±0.06355

71.00 €

1 5 Days 0-150 mm/0-6 inch, 0.02 mm, Metric/Inch±0.03±0.05143

Tech Support