Vernier Caliper with Depth Meas. Rod (Part Numbers)

Vernier Caliper with Depth Meas. Rod
This is a standard type of Vernier Caliper that offers you the following benefits:
- Main scale and vernier scale satin chrome finish gives you high readability.
- Raised sliding surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

530-102

Part Number
530-102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Additional Spec 0.05 mm, Metric With Upper Locking Screw Yes Depth Bar(mm) Ø 1.9
Max. Permissible Error E MPE(mm) ±0.05 Max. Permissible Error S MPE(mm) ±0.07 Range(mm) 0-150
Mass(g) 144

This page is Vernier Caliper with Depth Meas. Rod, part number 530-102.
You can find the detail information about specifications and dimensions on part number 530-102.

Tech Support