Digital ABSOLUTE Tube Thickness Caliper (573-661-20)

Digital ABSOLUTE Tube Thickness Caliper 573-661-20

Product Details:

Manufacturer part number: 573-661-20

Brand: MITUTOYO

Price: 718.00

Delivery time: 5 Days


Technical Data:

Digital Step: - inch

Max. Permissible Error E MPE: - inch

Max. Permissible Error S MPE: - inch

Range: - inch

Digital Step: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

573-661-20

Part Number
573-661-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

718.00 €

1 5 Days -----±0.050-150IP67167Yes

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Auto Power OFF After 20 Min. Non Use Yes
Data Output Yes Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes
Maximum Response Speed Unlimited Battery life Approx. 5 years under normal use

This page is Digital ABSOLUTE Tube Thickness Caliper, part number 573-661-20.
You can find the detail information about specifications and dimensions on part number 573-661-20.

Variation of this product

Part Number
573-662-20
573-761-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
Range
(inch)
Digital Step
(mm)
Max. Permissible Error E MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

655.00 €

1 5 Days -----±0.050-150IP67167-

718.00 €

1 5 Days 0.0005±0.001±0.0020-80.01---198Yes

Tech Support