Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-601-20 |
573-602-20 |
573-604-20 |
573-611-20 |
573-612-20 |
573-614-20 |
573-701-20 |
573-702-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auto Power OFF After 20 Min. Non Use | ON/OFF | Digital Step (inch) | Max. Permissible Error E MPE (inch) | Max. Permissible Error S MPE (inch) | Range (inch) | Jaw Retraction (mm) | Max. Permissible Error E MPE (mm) | Max. Permissible Error S MPE (mm) | Range (mm) | Measuring Force (N) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
718.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | 168 | |||
741.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-200 | - | 198 | |||
886.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.03 | ±0.05 | 0-300 | - | 970 | |||
655.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-150 | - | 168 | |||
730.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.02 | ±0.04 | 0-200 | - | 198 | |||
871.00 € | 1 | 5 Days | Yes | - | - | - | - | - | - | ±0.03 | ±0.05 | 0-300 | - | 380 | |||
718.00 € | 1 | 5 Days | Yes | - | 0.0005 | ±0.001 | ±0.002 | 0-6 | - | - | - | - | - | 168 | |||
741.00 € | 1 | 5 Days | - | Yes | 0.0005 | ±0.001 | ±0.002 | 0-4 | 2 | - | - | - | 7-14 | 213 |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
Data Output | Yes | Low Voltage Alarm | Yes | ORIGIN (ABS-Zero) | Yes |
Digital Step(mm) | 0.01 | Maximum Response Speed | Unlimited |
Configure
Basic Attributes
Auto Power OFF After 20 Min. Non Use
ON/OFF
Digital Step(inch)
Max. Permissible Error E MPE(inch)
Max. Permissible Error S MPE(inch)
Range(inch)
Jaw Retraction(mm)
Max. Permissible Error E MPE(mm)
Max. Permissible Error S MPE(mm)
Range(mm)
Measuring Force(N)
Type
Filter by standard shipping days
Optional Attributes