Manufacturer part number: 573-647-20
Brand: MITUTOYO
Price: 742.00 €
Delivery time: 5 Days
Thumb roller: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
573-647-20
Type | Special Calipers | Special Caliper Shape | Inside Calipers | Display Method | Digital |
---|---|---|---|---|---|
Auto Power OFF After 20 Min. Non Use | Yes | Data Output | Yes | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Max. Permissible Error S MPE(mm) | ±0.05 | OFFSET(mm) | 10 |
Range(mm) | 10.1-160 | Protection | IP67 | Mass(g) | 147 |
Maximum Response Speed | Unlimited | Battery life | Approx. 5 years under normal use |
This page is Digital ABSOLUTE Inside Caliper, part number 573-647-20.
You can find the detail information about specifications and dimensions on part number 573-647-20.
Part Number |
---|
573-645-20 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thumb roller |
---|---|---|---|---|---|---|
806.00 € | 1 | 5 Days | Yes |