Digital ABSOLUTE Depth Gauge, IP67 (571-262-20)

Digital ABSOLUTE Depth Gauge, IP67 571-262-20

Product Details:

Manufacturer part number: 571-262-20

Brand: MITUTOYO

Price: 534.00

Delivery time: 5 Days


Technical Data:

Display: LCD, Character Height 9 mm

Range: 0-8 inch

Range: 200 mm

Mass: 219 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

571-262-20

Part Number
571-262-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Range
(inch)
Range
(mm)
Mass
(g)

534.00 €

1 5 Days LCD, Character Height 9 mm0-8200219

Loading...

  1. 1

Basic information

Type Component. Accessory Display Method Digital Auto Power OFF After 20 Min. Non Use Yes
Data Output Yes Digital/Analog Digital Inch-Metric Inch/Metric
Low Voltage Alarm Yes ORIGIN (ABS-Zero) Yes Base (W x T)(inch) 3.93 x 0.23
Digital Step(inch) 0.005 Digital Step(mm) 0.1 Repeatability(mm) 0.01
Power Supply 1 battery SR-44 Maximum Response Speed Unlimited Battery life Approx. 5 years

This page is Digital ABSOLUTE Depth Gauge, IP67, part number 571-262-20.
You can find the detail information about specifications and dimensions on part number 571-262-20.

Variation of this product

Part Number
571-261-20
571-263-20
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Range
(inch)
Range
(mm)
Mass
(g)

460.00 €

1 5 Days LCD, Character Height 9 mm0-60-150199

597.00 €

1 60 Days LCD, Character Height 11 mm0-120-300315

Tech Support