Blade Micrometer (Part Numbers)

Blade Micrometer
This Blade Micrometer is designed to help you measure hard-to-reach features.
It offers the following benefits:
- Blade-shaped anvil and spindle for measuring the groove diameter of shafts
- Non-rotating spindle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
122-101-10
122-102-10
122-103-10
122-104-10
122-105-10
122-106-10
122-107-10
122-108-10
122-109-10
122-110-10
122-111-10
122-112-10
122-115-10
122-116-10
122-125-10
122-127-10
122-128-10
122-135-10
122-141-10
122-142-10
122-151-10
122-161-10
122-162-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Anvil / Spindle Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

303.00 €

1 5 Days 260Type A, hardened steel t=0.75 mm-0.01Metric±3---0-253

367.00 €

1 5 Days 300Type A, hardened steel t=0.75 mm-0.01Metric±3---25-503

392.00 €

1 5 Days 360Type A, hardened steel t=0.75 mm-0.01Metric±3---50-753

426.00 €

1 5 Days 525Type A, hardened steel t=0.75 mm-0.01Metric±4---75-1004

452.00 €

1 5 Days 670Type A, hardened steel t=0.75 mm-0.01Metric±4---100-1254

477.00 €

1 5 Days 775Type A, hardened steel t=0.75 mm-0.01Metric±4---125-1504

518.00 €

1 5 Days 950Type A, hardened steel t=0.75 mm-0.01Metric±5---150-1755

566.00 €

1 5 Days 1,140Type A, hardened steel t=0.75 mm-0.01Metric±5---175-2005

608.00 €

1 5 Days 1,300Type A, hardened steel t=0.75 mm-0.01Metric±5---200-2255

651.00 €

1 5 Days 1,450Type A, hardened steel t=0.75 mm-0.01Metric±6---225-2506

328.00 €

1 5 Days 260Type B, hardened steel t=0.4 mm-0.01Metric±3---0-253

350.00 €

1 5 Days 300Type B, hardened steel t=0.4 mm-0.01Metric±3---25-503

761.00 €

1 5 Days 1,600Type A, hardened steel t=0.75 mm-0.01Metric±6---250-2756

818.00 €

1 5 Days 2,020Type A, hardened steel t=0.75 mm-0.01Metric±6---275-3006

303.00 €

1 5 Days 260Type A, hardened steel t=0.75 mm0.0001-Inch-±0.000150.000150 - 1--

392.00 €

1 5 Days 410Type A, hardened steel t=0.75 mm0.0001-Inch-±0.000150.000152-3--

426.00 €

1 5 Days 550Type A, hardened steel t=0.75 mm0.0001-Inch-±0.00020.00023-4--

328.00 €

1 60 Days 260Type B, hardened steel t=0.4 mm0.0001-Inch-±0.000150.000150 - 1--

343.00 €

1 5 Days 275Type D, carbide t=0.4 mm-0.01Metric±3---0-253

366.00 €

1 5 Days 315Type D, carbide t=0.4 mm-0.01Metric±3---25-503

354.00 €

1 60 Days 275Type D, carbide t=0.4 mm0.0001-Inch-±0.000150.000150 - 1--

343.00 €

1 5 Days 275Type C, carbide t=0.75 mm-0.01Metric±3---0-253

366.00 €

1 5 Days 315Type C, carbide t=0.75 mm-0.01Metric±3---25-503

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle(mm) ø6.35, spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8

Tech Support