Caliper Jaw Inside Micrometer (145-185)

Caliper Jaw Inside Micrometer 145-185

Product Details:

Manufacturer part number: 145-185

Brand: MITUTOYO

Price: 299.00

Delivery time: 5 Days


Technical Data:

Mass: 130 g

Graduation: - inch

Graduation: 0.01 mm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±5 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

145-185

Part Number
145-185
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Spindle Range
(inch)
Range
(mm)

299.00 €

1 5 Days 130-0.01Metric±5-With spindle lock, spindle pitch 0.5 mm-5-30

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Face Carbide tipped Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 1-6

This page is Caliper Jaw Inside Micrometer, part number 145-185.
You can find the detail information about specifications and dimensions on part number 145-185.

Variation of this product

Part Number
145-186
145-187
145-188
145-189
145-190
145-191
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Spindle Range
(inch)
Range
(mm)

339.00 €

1 5 Days 140-0.01Metric±6-With spindle lock, spindle pitch 0.5 mm-25-50

352.00 €

1 5 Days 160-0.01Metric±7-With spindle lock, spindle pitch 0.5 mm-50-75

403.00 €

1 5 Days 180-0.01Metric±8-With spindle lock, spindle pitch 0.5 mm-75-100

543.00 €

1 5 Days 210-0.01Metric±9-With spindle lock, spindle pitch 0.5 mm-100-125

611.00 €

1 60 Days 230-0.01Metric±9-With spindle lock, spindle pitch 0.5 mm-125-150

639.00 €

1 60 Days 250-0.01Metric±10-With spindle lock, spindle pitch 0.5 mm-150-175

Tech Support