Depth Micrometer Carbide Tipped Rod

Depth Micrometer Carbide Tipped Rod
This Depth Micrometer offers you the following benefits:
- ∅4 mm measuring rod
- Ratchet stop provides you with constant measuring force.
- Measuring rod lock
- Carbide-tipped measuring rod model is available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
128-103
128-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Base (W x T)
(inch)
Flatness Base
(µm)

207.00 €

1 5 Days 2000-25 mm, 63 mm Base63.5 x 161.3

260.00 €

1 5 Days 2500-25 mm, 101 mm Base101.6 x 162

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Auto Power OFF After 1/5/10 min. Non use Hardened tool steel
Digital/Analog Analog Flatness Rod(µm) 0.3 Graduation(mm) 0.01
Inch-Metric Metric Measuring Face Hardened, precision ground, micro-lap finish Measuring Span(mm) 25
Parallelism Base/Rod(µm) 5 Scale Thimble and sleeve satin chrome finish, ∅ 18 mm Spindle Pitch(mm) 0.5
Measured force(N) 5-10

Tech Support