Depth Micrometer, Interchangeable Rods (129-111)

Depth Micrometer, Interchangeable Rods 129-111

Product Details:

Manufacturer part number: 129-111

Brand: MITUTOYO

Price: 267.00

Delivery time: 60 Days


Technical Data:

Mass: 310 g

Additional Spec: 0-100 mm, 63 mm Base

Flatness Base: 1.3 µm

Flatness Rod: 0.3 µm

Graduation: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

129-111

Part Number
129-111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Flatness Base
(µm)
Flatness Rod
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Number of Rods Parallelism Base/Rod Parallelism Base/Rod
(µm)
Range
(inch)
Zero Point Errors of Rods Zero Point Errors of Rods
(µm)

267.00 €

1 60 Days 3100-100 mm, 63 mm Base1.30.3-0.01Metric4-6---4

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Base Hardened tool steel
Digital/Analog Analog Measuring Face Hardened, precision ground, micro-lap finish Measuring Span(mm) 25
Micrometer Head Feed (0-25 mm)(µm) ±3 Scale Thimble and sleeve satin chrome finish ∅18 mm Spindle Pitch(mm) 0.5
Measured force(N) 5-10

This page is Depth Micrometer, Interchangeable Rods, part number 129-111.
You can find the detail information about specifications and dimensions on part number 129-111.

Variation of this product

Part Number
129-109
129-110
129-112
129-113
129-114
129-115
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Flatness Base
(µm)
Flatness Rod
(µm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Number of Rods Parallelism Base/Rod Parallelism Base/Rod
(µm)
Range
(inch)
Zero Point Errors of Rods Zero Point Errors of Rods
(µm)

202.00 €

1 5 Days 2600-50 mm, 63 mm Base1.30.3-0.01Metric2-5--±3

215.00 €

1 5 Days 2800-75 mm, 63 mm Base1.30.3-0.01Metric3-6--±3

369.00 €

1 5 Days 3700-150 mm, 63 mm Base1.30.3-0.01Metric6-7---4

237.00 €

1 5 Days 3100-50 mm, 101 mm Base20.3-0.01Metric2-5--±3

252.00 €

1 5 Days 3300-75 mm, 101 mm Base20.3-0.01Metric3-6--±3

293.00 €

1 5 Days 3550-100 mm, 101 mm Base20.3-0.01Metric4-6--±4

Tech Support