Manufacturer part number: 201-106
Brand: MITUTOYO
Price: 615.00 €
Delivery time: 5 Days
Mass: 950 g
Range: 125-150 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
201-106
Type | Accessory | Anvil Retracting Stroke(mm) | 2 | Flatness(µm) | 1 |
---|---|---|---|---|---|
Inch-Metric | Metric | Remarks | For indicator with 8 mm stem | Repeatability(µm) | 2 |
Parallelism(μm) | 5 | Measured force(N) | 15±3 |
This page is Dial Snap Gauge without Indicator, part number 201-106.
You can find the detail information about specifications and dimensions on part number 201-106.
Configure
Part Number |
---|
201-103 |
201-104 |
201-105 |
201-107 |
201-108 |
201-109 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Range (mm) |
---|---|---|---|---|---|---|---|
545.00 € | 1 | 5 Days | 700 | 50-75 | |||
556.00 € | 1 | 5 Days | 770 | 75-100 | |||
583.00 € | 1 | 5 Days | 870 | 100-125 | |||
644.00 € | 1 | 5 Days | 1,070 | 150-175 | |||
674.00 € | 1 | 5 Days | 1,160 | 175-200 | |||
702.00 € | 1 | 5 Days | 1,260 | 200-225 |