Dial Snap Gauge without Indicator, Inch (201-152)

Dial Snap Gauge without Indicator, Inch 201-152

Product Details:

Manufacturer part number: 201-152

Brand: MITUTOYO

Price: 527.00

Delivery time: 60 Days


Technical Data:

Mass: 730 g

Range: 1-2 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201-152

Part Number
201-152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(inch)

527.00 €

1 60 Days 7301-2

Loading...

  1. 1

Basic information

Type Accessory Display Method Analog Anvil Retracting Stroke(mm) 2
Digital/Analog Analog Flatness(µm) 1 Inch-Metric Inch
Parallelism(inch) 0.0002 Remarks For indicator with 9.52 mm stem Repeatability(µm) 2
Measured force(N) 15±3

This page is Dial Snap Gauge without Indicator, Inch, part number 201-152.
You can find the detail information about specifications and dimensions on part number 201-152.

Variation of this product

Part Number
201-151
201-153
201-154
201-155
201-156
201-157
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Range
(inch)

507.00 €

1 60 Days 6800 - 1

545.00 €

1 60 Days 7802-3

556.00 €

1 60 Days 8703-4

583.00 €

1 60 Days 9504-5

615.00 €

1 60 Days 1,0005-6

644.00 €

1 60 Days 1,1106-7

Tech Support