Dial Snap Meter (523-121)

Dial Snap Meter 523-121

Product Details:

Manufacturer part number: 523-121

Brand: MITUTOYO

Price: 714.00

Delivery time: 5 Days


Technical Data:

Mass: 740 g

Range: 0-25 mm

Parallelism: 0.6 μm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

523-121

Part Number
523-121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Range
(mm)
Parallelism
(μm)

714.00 €

1 5 Days 7400-250.6

Loading...

  1. 1

Basic information

Type Accessory Display Method Analog Flatness(μm) 0.3
Accuracy Dial Comparator(μm) 1 Anvil Retracting Stroke(mm) 2 Digital/Analog Analog
Graduation(mm) 0.001 Inch-Metric Metric Indicating Range(mm) ±0.06
Measuring Spindle(mm) ø10.8 Repeatability(µm) 0.4 Measured force(N) 5-10

This page is Dial Snap Meter, part number 523-121.
You can find the detail information about specifications and dimensions on part number 523-121.

Variation of this product

Part Number
523-122
523-123
523-124
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Range
(mm)
Parallelism
(μm)

803.00 €

1 5 Days 84025-500.6

883.00 €

1 5 Days 95050-751

976.00 €

1 60 Days 1,08075-1001

Tech Support