Dial Snap Meter, Inch

Dial Snap Meter, Inch
A Mitutoyo rapid-retraction-anvil snap meter equipped with a high resolution dial indicator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
523-131
523-132
523-133
523-134
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Parallelism
(inch)
Range
(inch)

714.00 €

1 60 Days 7400.0000240 - 1

803.00 €

1 60 Days 8400.0000241-2

883.00 €

1 60 Days 9500.000042-3

976.00 €

1 5 Days 1,0800.000043-4

Loading...

  1. 1

Basic information

Type Accessory Display Method Analog Accuracy Dial Comparator(μm) 1
Anvil Retracting Stroke(mm) 2 Digital/Analog Analog Flatness(inch) 0.000012
Graduation(inch) 0.00005 Inch-Metric Inch Indicating Range(inch) ±0.002
Measuring Spindle(mm) ø10.8 Repeatability(inch) 0.00002 Measured force(N) 5-10

Tech Support