Digital Disc Micrometer IP65 (323-250-30)

Digital Disc Micrometer IP65 323-250-30

Product Details:

Manufacturer part number: 323-250-30

Brand: MITUTOYO

Price: 851.00

Delivery time: 5 Days


Technical Data:

Mass: 290 g

Digital Step: - inch

Flatness: 1 µm

Inch-Metric: Metric

Max. Permissible Error J MPE: ±4 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

323-250-30

Part Number
323-250-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

851.00 €

1 5 Days 290-1Metric±4---0-254

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Additional Spec Disk=20 mm Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measurable Module(mm) 0.5-6 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8 Power Supply 1 battery SR-44
Battery life Approx. 2.4 years

This page is Digital Disc Micrometer IP65, part number 323-250-30.
You can find the detail information about specifications and dimensions on part number 323-250-30.

Variation of this product

Part Number
323-251-30
323-252-30
323-253-30
323-350-30
323-351-30
323-352-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(µm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)

948.00 €

1 5 Days 355-1Metric±4---25-504

990.00 €

1 5 Days 555-1Metric±6---50-756

1,027.00 €

1 5 Days 610-1Metric±6---75-1006

851.00 €

1 5 Days 2900.00005-Inch/Metric-±0.00020.000160 - 1--

948.00 €

1 5 Days 3550.00005-Inch/Metric-±0.00020.000161-2--

990.00 €

1 5 Days 5550.00005-Inch/Metric-±0.00030.000242-3--

Tech Support