Manufacturer part number: 345-350-30
Brand: MITUTOYO
Price: 915.00 €
Delivery time: 5 Days
Mass: 305 g
Range: 0.2 - 1.2 inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
345-350-30
Type | Special Micrometer | Display Method | Digital | 2 x PRESET | Yes |
---|---|---|---|---|---|
Auto Power OFF After 20 min. Non use | Yes | Data Output | Yes | DATA/HOLD | Yes |
Digital Step(inch) | 0.00005 | Digital Step(mm) | 0.001 | Digital/Analog | Digital |
Display | LCD, character height 7.5 mm | Function Lock | Yes | Inch-Metric | Inch/Metric |
Low Voltage Alarm | Yes | Measuring Face | Carbide tipped | Measuring Spindle | With spindle lock, spindle pitch 0.635 mm |
Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 1-6 | Power Supply | 1 battery SR-44 |
Battery life | 2.4 years |
This page is Digital Inside Micrometer Caliper Type, Inch/Metric, part number 345-350-30.
You can find the detail information about specifications and dimensions on part number 345-350-30.
Part Number |
---|
345-351-30 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mass (g) | Range (inch) |
---|---|---|---|---|---|---|---|
963.00 € | 1 | 5 Days | 310 | 1-2 |