Digital Micrometer, Inch/Metric (293-782)

Digital Micrometer, Inch/Metric 293-782

Product Details:

Manufacturer part number: 293-782

Brand: MITUTOYO

Price: 963.00

Delivery time: 5 Days


Technical Data:

Mass: 2000 g

2 x PRESET: Yes

ABS / INC (INC ZERO): Yes

Additional Spec: -

Data Output: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-782

Part Number
293-782
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
2 x PRESET ABS / INC (INC ZERO) Additional Spec Data Output Digital Step
(inch)
Flatness
(inch)
HOLD Max. Permissible Error J MPE
(inch)
Measuring Spindle Measuring Spindle
(mm)
Parallelism
(inch)
Range
(inch)
Scale Measured force
(N)
Power Supply Battery life

963.00 €

1 5 Days 2000YesYes-Yes0.0001-Yes±0.0003With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.000212-13Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital Auto Power OFF After 20 min. Non use Yes
Digital Step(mm) 0.001 Digital/Analog Digital Display LCD, character height 7.5 mm
Function Lock Yes Inch-Metric Inch/Metric

This page is Digital Micrometer, Inch/Metric, part number 293-782.
You can find the detail information about specifications and dimensions on part number 293-782.

Variation of this product

Part Number
293-783
293-784
293-785
293-786
293-787
293-788
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
2 x PRESET ABS / INC (INC ZERO) Additional Spec Data Output Digital Step
(inch)
Flatness
(inch)
HOLD Max. Permissible Error J MPE
(inch)
Measuring Spindle Measuring Spindle
(mm)
Parallelism
(inch)
Range
(inch)
Scale Measured force
(N)
Power Supply Battery life

976.00 €

1 5 Days 2150YesYes-Yes0.0001-Yes±0.0003With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.000213 - 14Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

990.00 €

1 5 Days 2300YesYes-Yes0.0001-Yes±0.0003With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.000214 - 15Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

1,003.00 €

1 5 Days 2450YesYes-Yes0.0001-Yes±0.00035With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.0002415 - 16Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

1,015.00 €

1 5 Days 2600YesYes-Yes0.0001-Yes±0.00035With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.0002416 - 17Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

1,027.00 €

1 60 Days 2750YesYes-Yes0.0001-Yes±0.00035With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.0002417 - 18Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

1,043.00 €

1 60 Days 2900YesYes-Yes0.00010.000024Yes±0.0004With spindle lock, ø8 mm, spindle pitch 0.5 mm-0.0002418 - 19Thimble and sleeve satin chrome finish, ø21 mm10-142 batteries SR-44Approx. 1.8 years

Tech Support