Digital Point Micrometer IP65 (342-254-30)

Digital Point Micrometer IP65 342-254-30

Product Details:

Manufacturer part number: 342-254-30

Brand: MITUTOYO

Price: 937.00

Delivery time: 5 Days


Technical Data:

Mass: 565 g

Digital Step: - inch

Inch-Metric: Metric

Max. Permissible Error J MPE: ±3 µm

Max. Permissible Error J MPE: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

342-254-30

Part Number
342-254-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Tip
(degree)

937.00 €

1 5 Days 565-Metric±3--75-10015

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Point Micrometer IP65, part number 342-254-30.
You can find the detail information about specifications and dimensions on part number 342-254-30.

Variation of this product

Part Number
342-251-30
342-252-30
342-253-30
342-261-30
342-262-30
342-263-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Tip
(degree)

766.00 €

1 5 Days 330-Metric±2--0-2515

843.00 €

1 5 Days 470-Metric±2--25-5015

890.00 €

1 5 Days 625-Metric±2--50-7515

769.00 €

1 5 Days 330-Metric±2--0-2530

843.00 €

1 5 Days 470-Metric±2--25-5030

890.00 €

1 5 Days 625-Metric±2--50-7530

Tech Support