Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
389-714
Type | Special Micrometer | Display Method | Digital | Mass(g) | 2750 |
---|---|---|---|---|---|
2 x PRESET | Yes | ABS / INC (INC ZERO) | Yes | Anvil / Spindle | Type A, flat/flat |
Auto Power OFF After 20 min. Non use | Yes | Digital Step(inch) | 0.00005 | Digital Step(mm) | 0.001 |
Digital/Analog | Digital | Display | LCD, character height 7.5 mm | Flatness(inch) | 0.00004 |
Function Lock | Yes | HOLD | Yes | Inch-Metric | Inch/Metric |
Max. Permissible Error J MPE(inch) | ±0.00025 | Measuring Spindle | With spindle lock, throat depth ≤ 150 mm : ø6.35 mmthroat depth =300 mm : ø8 mm, spindle pitch 0.5 mm | Parallelism(inch) | 0.00012 |
Range(inch) | 0 - 1 | Scale | Thimble and sleeve satin chrome finish, ø21 mm | Measured force(N) | 10-14 |
Power Supply | 2 batteries SR-44 | Battery life | Approx. 1.8 years |
This page is Digital Sheet Metal Micrometer, Inch, part number 389-714.
You can find the detail information about specifications and dimensions on part number 389-714.