Digital Tube Micrometer Sph. Anvil/Spindle (395-373-30)

Digital Tube Micrometer Sph. Anvil/Spindle 395-373-30

Product Details:

Manufacturer part number: 395-373-30

Brand: MITUTOYO

Price: 824.00

Delivery time: 5 Days


Technical Data:

Mass: 470 g

Digital Step: 0.00005 inch

Flatness: 0.000012 inch

Inch-Metric: Inch/Metric

Max. Permissible Error J MPE: - µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

395-373-30

Part Number
395-373-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

824.00 €

1 5 Days 4700.000050.000012Inch/Metric-±0.00012-3-

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Anvil / Spindle Type B, spherical anvil and spindle SR=4 mm Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Protection IP65
Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 5-10 Power Supply 1 battery SR-44
Battery life Approx. 2.4 years

This page is Digital Tube Micrometer Sph. Anvil/Spindle, part number 395-373-30.
You can find the detail information about specifications and dimensions on part number 395-373-30.

Variation of this product

Part Number
395-272-30
395-273-30
395-274-30
395-371-30
395-372-30
395-374-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

713.00 €

1 5 Days 330--Metric±2--25-50

824.00 €

1 60 Days 470--Metric±2--50-75

856.00 €

1 60 Days 625--Metric±3--75-100

610.00 €

1 5 Days 2700.000050.000012Inch/Metric-±0.00010 - 1-

651.00 €

1 5 Days 3300.000050.000012Inch/Metric-±0.00011-2-

856.00 €

1 5 Days 6250.000050.000012Inch/Metric-±0.000153-4-

Tech Support