Digital Tube Micrometer, IP65 (395-264-30)

Digital Tube Micrometer, IP65 395-264-30

Product Details:

Manufacturer part number: 395-264-30

Brand: MITUTOYO

Price: 666.00

Delivery time: 5 Days


Technical Data:

Mass: 310 g

Anvil / Spindle: Type D, cylindrical pin D=8 mm/flat spindle

Digital Step: - inch

Flatness: 0.3 µm

Flatness: - inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

395-264-30

Part Number
395-264-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Anvil / Spindle Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

666.00 €

1 5 Days 310Type D, cylindrical pin D=8 mm/flat spindle-0.3-Metric±3--0-25

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Function Lock Yes HOLD Yes
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 3-8
Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

This page is Digital Tube Micrometer, IP65, part number 395-264-30.
You can find the detail information about specifications and dimensions on part number 395-264-30.

Variation of this product

Part Number
395-261-30
395-262-30
395-263-30
395-362-30
395-363-30
395-364-30
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Anvil / Spindle Digital Step
(inch)
Flatness
(µm)
Flatness
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)

666.00 €

1 5 Days 270Type A, pin D=1.8 mm/flat spindle-0.3-Metric±3--0-25

666.00 €

1 5 Days 270Type B, spherical pin D=3.5 mm/flat spindle-0.3-Metric±3--0-25

666.00 €

1 60 Days 310Type C, spherical pin D=4.7 mm/flat spindle-0.3-Metric±3--0-25

666.00 €

1 60 Days 270Type B, spherical pin D=3.5 mm/flat spindle0.00005-0.000012Inch/Metric-±0.000150 - 1-

666.00 €

1 5 Days 310Type C, spherical pin D=4.7 mm/flat spindle0.00005-0.000012Inch/Metric-±0.000150 - 1-

666.00 €

1 5 Days 310Type D, cylindrical pin D=8 mm/flat spindle0.00005-0.000012Inch/Metric-±0.000150 - 1-

Tech Support