Digital Tubular Inside Micrometer (Pipe) (339-101)

Digital Tubular Inside Micrometer (Pipe) 339-101

Product Details:

Manufacturer part number: 339-101

Brand: MITUTOYO

Price: 1,310.00

Delivery time: 5 Days


Technical Data:

Display Method: -

Mass: 405 g

Digital Step: - inch

Digital/Analog: -

Extension Rods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

339-101

Part Number
339-101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Display Method Mass
(g)
Digital Step
(inch)
Digital/Analog Extension Rods Extension Rods
(mm)
Inch-Metric Limit of Error Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)
Battery life

1,310.00 €

1 5 Days -405----Metric--25Spindle pitch 0.5---3-

Loading...

  1. 1

Basic information

Type Special Micrometer 2 x PRESET Yes ABS / INC (INC ZERO) Yes
Auto Power OFF After 20 min. Non use Yes Data Output Yes DATA/HOLD Yes
Digital Step(mm) 0.001 Display LCD, character height 7.5 mm Extension(mm) ø17
Function Lock Yes Low Voltage Alarm Yes Measuring Face Carbide
Protection IP65 Scale Thimble and sleeve satin chrome finish, ø18 mm Power Supply 1 battery SR-44

This page is Digital Tubular Inside Micrometer (Pipe), part number 339-101.
You can find the detail information about specifications and dimensions on part number 339-101.

Variation of this product

Part Number
339-102
339-301
339-302
339-303
339-304
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Display Method Mass
(g)
Digital Step
(inch)
Digital/Analog Extension Rods Extension Rods
(mm)
Inch-Metric Limit of Error Measuring Span
(inch)
Measuring Span
(mm)
Measuring Spindle
(mm)
Range
(inch)
Range
(mm)
Spindle Feed Error
(inch)
Spindle Feed Error
(μm)
Battery life

1,310.00 €

1 5 Days Digital440-Digital--Inch/Metric--25Spindle pitch 0.58-9-0.00015-Approx. 1.5 years under normal use

1,907.00 €

1 60 Days Digital1,050-Digital-5 (25, 50, 100, 200, 400)Metric±(3+number of rods+max. measurement length/50) µm-25Spindle pitch 0.5-200-1,000-3-

2,183.00 €

1 60 Days Digital1800-Digital-8 (25, 50, 100, 200 (2 pcs.), 400 (3 pcs.))Metric±(3+number of rods+max. measurement length/50) µm-25Spindle pitch 0.5-200-2,000-3-

1,907.00 €

1 60 Days Digital1,0500.0001Digital5 (1, 2, 4, 8, 16 inch)-Inch/Metric±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\1-Spindle pitch 0.6358-40-0.00015--

2,183.00 €

1 60 Days Digital18000.0001Digital8 (1, 2, 4, 8 (2 pcs.), 16 inch (3 pcs.))-Inch/Metric±(0.00015+0.00005xnumber of rods+0.00005(max. measurement length/2))\1-Spindle pitch 0.6358-80-0.00015--

Tech Support