Disc Micrometer Non-Rotating Spindle Type (169-202-10)

Disc Micrometer Non-Rotating Spindle Type 169-202-10

Product Details:

Manufacturer part number: 169-202-10

Brand: MITUTOYO

Price: 352.00

Delivery time: 5 Days


Technical Data:

Mass: 280 g

Additional Spec: D=20 mm

Max. Permissible Error J MPE: ±4 µm

Range: 25-50 mm

Parallelism: 4 μm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

169-202-10

Part Number
169-202-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Max. Permissible Error J MPE
(µm)
Range
(mm)
Parallelism
(μm)
Measured force
(N)

352.00 €

1 5 Days 280D=20 mm±425-5043-8

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Flatness(µm) 1 Graduation(mm) 0.01 Inch-Metric Metric
Measuring Spindle(mm) ø6.35, non-rotating, spindle pitch 0.5 Scale Thimble and sleeve satin chrome finish, ø18 mm

This page is Disc Micrometer Non-Rotating Spindle Type, part number 169-202-10.
You can find the detail information about specifications and dimensions on part number 169-202-10.

Variation of this product

Part Number
169-101-10
169-201-10
169-205-10
169-207-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mass
(g)
Additional Spec Max. Permissible Error J MPE
(µm)
Range
(mm)
Parallelism
(μm)
Measured force
(N)

325.00 €

1 5 Days 230Full Faced, D=14.3 mm±40-2538.02±0.8

330.00 €

1 5 Days 230D=20 mm±40-2543-8

369.00 €

1 5 Days 315D=20 mm±650-7563-8

383.00 €

1 60 Days 400D=20 mm±675-10063-8

Tech Support