Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
123-125 |
123-126 |
123-127 |
123-128 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Max. Permissible Error J MPE (inch) | Parallelism (inch) | Range (inch) | |
---|---|---|---|---|---|---|---|---|---|
269.00 € | 1 | 60 Days | 200 | ±0.0002 | 0.00016 | 0 - 1 | |||
301.00 € | 1 | 5 Days | 200 | ±0.0002 | 0.00016 | 1-2 | |||
331.00 € | 1 | 5 Days | 250 | ±0.0003 | 0.00024 | 2-3 | |||
384.00 € | 1 | 5 Days | 250 | ±0.0003 | 0.00024 | 3-4 |
Loading...
Type | Special Micrometer | Display Method | Analog | Additional Spec | Disk=20 mm |
---|---|---|---|---|---|
Digital/Analog | Analog | Flatness(inch) | 0.00004 | Graduation(inch) | 0.001 |
Inch-Metric | Inch | Measurable Module(mm) | 0.5-6 | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm |
Scale | Thimble and sleeve satin chrome finish, ø18 mm | Measured force(N) | 5-10 |